Sciclient Boardcfg build fails on windows

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-13792
    • PROCESSOR_SDK_09.01.00
    • PROCESSOR_SDK_09.02.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Description
      sciclient_boardcfg build fails on windows whereas Linux build works fine.

       Resolution Description:
      Updated the conditional syntax to not use bash style string comparator and instead use make file conditionals

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4487 - Sciclient Boardcfg build fails on w...
                SYNCHRONIZED
                • Last Sync Date: