OSPI Boot time values in the data sheet are incomplete

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-13936
    • PROCESSOR_SDK_09.01.00
    • PROCESSOR_SDK_09.02.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Description
      OSPI boot time measurement starts only from the MCU_RESETSTATz and time before this (i.e. VDD_CPU to MCU_RESETSTATz) which is around 19ms for J721S2 is not mentioned in this table.

      Resolution Description
      Fixed documentation to reflect how boot time is measured

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4488 - OSPI Boot time values in the data s...
                SYNCHRONIZED
                • Last Sync Date: