-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
PDK
-
PDK-13747
-
PROCESSOR_SDK_09.01.00
-
PROCESSOR_SDK_09.02.00
-
Description
CPU crashes while loading the MCU2_0 lateapp image when bootapp is run with MCU1 in lock step mode
Resolution Description
SBL library is computing atcmSize and btcmSize by reading MCU1 co-processor registers and that gives a value of 64 KB. MCU2 is however in split mode and only 32 KB memory is available.
Updated library to use predefined values of TCM as per the CPU.