-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
MCAL
-
MCAL-23486
-
MCUSW_J7_09.01.00
-
MCUSW_J7_09.02.00
-
The MCAL IPC library goes into the ASIL-D MCU R5F core. Customer is using GHS Safety Certified Compiler which generates a number of errors and warnings, which do not how up with TI ARM Clang Compiler.
- Error #167: argument of type "void *" is incompatible with parameter of type "uintptr_t"
- Error #513: a value of type "void *" cannot be assigned to an entity of type "uintptr_t"
Error line marked ith ==>
Log for Error #1 (Logs from 9.0 SDK)
mcal/ti/CddIpc/src/Cdd_Ipc.c", line 842 (col. 39): error #167: argument of type "void *" is incompatible with parameter of type "uintptr_t"
static sint32 Cdd_IpcHIsrPost(Ipc_OsalHIsrHandle *handle)
{
sint32 rtnVal = IPC_EBADARGS; if (NULL != handle)
{
==> handle->hIsrFxn(handle->arg0, NULL);
rtnVal = IPC_SOK;
}
return (rtnVal);
}
Log for Error #2 (Logs from 9.0 SDK)
mcal/CddIpc/src/Cdd_Ipc.c", line 827 (col. 25): error #513: a value of type "void *" cannot be assigned to an entity of type "uintptr_t"
mcal/CddIpc/src/Cdd_Ipc.c", line 828 (col. 25): error #513: a value of type "void *" cannot be assigned to an entity of type "uintptr_t"
static void Cdd_IpcHIsrDelete(Ipc_OsalHIsrHandle *handle)
{
if (NULL != handle)
{
==> handle->arg0 = NULL;
==> handle->arg1 = NULL;
handle->hIsrFxn = NULL;
handle->hLosHisrHandle = NULL;
} return;
}
Analysis
arg0 and arg1 defined as uintptr_t, but NULL is defined (void *)