[SWAT] Scanner failes after receiving an incorrect event type

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4830
    • BLE Stack BLE5-2.2.9 RC6
    • BLE Stack BLE5-2.2.11
    • Hide
      CC26X2R1
      CC1352R1
      CC1352P-2
      CC2652R1
      CC2652RB(BAW)
      CC2652R7
      CC1354P10_1
      CC1354P10_6
      Show
      CC26X2R1 CC1352R1 CC1352P-2 CC2652R1 CC2652RB(BAW) CC2652R7 CC1354P10_1 CC1354P10_6

      Compiler: TICLANG and IAR

      RTOS: TIRTOS

      Last working version- SDK 7.10.01.16

      Test Description:

      The FEATURES test HOST_AE_SCN_BV-09-C failed due to the scanner side (central role) receiving an incorrect event type.
      The data packet is not delivered like it is and is constantly being cut in the end.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4420 - [SWAT] Scanner failes after receivi...
                SYNCHRONIZED
                • Last Sync Date: