-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
High
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-4855
-
BLE Stack BLE5-2.2.9 RC7
-
BLE Stack BLE5-2.2.11
-
CC2651P
DUT: CC2651P3
DUT Configuration: Simple Central using 30ms Connection Interval
Testers:
Peripherals: CC26X2R1 Simple Peripheral
Test: DUT attempts to connect to 8 peripheral testers and disconnect from them.
Issue: After successfully connecting to 5 testers, the DUT fails to connect to 3 more, due to lack of memory.