host_test may raise a UTIL_SystemErrorEvent with status INVALID_INTERRUPT_ID when UART data overflow

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3838
    • BLE Stack BLE5-2.2.5 RC3
    • Hide
      BLE Stack BLE5-2.2.9
      BLE Stack BLE5-2.2.9 RC2
      Show
      BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC2

      Example: host_test

      Reproducibility: 100% in the conditions described

      Problem description: When the UART connection between the CC26xx device and the host is not able to handle the data flow, the device may raise the error UTIL_SystemErrorEvent with status INVALID_INTERRUPT_ID. In certain cases, this may prevent the continuation of the execution of the command. From what I have seen, the system remains responsive anyway.
      This typically occurs when the device reports a lot of data (e.g. scan reports)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4415 - host_test may raise a UTIL_SystemEr...
                SYNCHRONIZED
                • Last Sync Date: