The rtls_coordinator mixes up scanned extended advertisements' device address

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4250
    • BLE Stack BLE5-2.2.7
    • Hide
      BLE Stack BLE5-2.2.9
      BLE Stack BLE5-2.2.9 RC2
      Show
      BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC2

      When scanning many advertisements with similar advertising data when using the rtls_coordinator project, sometimes the advertising reports contain the wrong device address or the wrong advertising data. Issue only occurs in rtls_coordinator and not in simple_central or multirole project.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4414 - The rtls_coordinator mixes up scann...
                SYNCHRONIZED
                • Last Sync Date: