Extended disconnect/reconnect test sometimes leads to exception in Multirole with one peripheral and two centrals

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4724
    • BLE Stack BLE5-2.2.5
    • Hide
      BLE Stack BLE5-2.2.9
      BLE Stack BLE5-2.2.9 RC2
      Show
      BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC2
    • CC26X2R1

      The CC2642 is observed crashing when performing extended disconnect/reconnect stress tests. Behavior only seen when using multirole project connected to one peripheral and two centrals. After several hours of testing (exact time varies), an exception will be encountered.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4406 - Extended disconnect/reconnect test ...
                SYNCHRONIZED
                • Last Sync Date: