Under certain conditions, incorrect channel is calculated for connection event as peripheral

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4559
    • BLE Stack BLE5-2.2.7
    • Hide
      BLE Stack BLE5-2.2.9
      BLE Stack BLE5-2.2.9 RC1
      Show
      BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC1
    • CC26X2R1

      Behavior is seen when using CC2642 with multirole in peripheral mode. The central device must be an iOS device. Occasionally, an incorrect channel is calculated by the link layer for use in peripheral connection events. This quickly causes a disconnection to occur.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4412 - Under certain conditions, incorrect...
                SYNCHRONIZED
                • Last Sync Date: