Stack generates unexpected RPA

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4723
    • BLE Stack BLE5-2.2.9 RC1
    • Hide
      BLE Stack BLE5-2.2.9
      BLE Stack BLE5-2.2.9 RC6
      Show
      BLE Stack BLE5-2.2.9 BLE Stack BLE5-2.2.9 RC6
    • CC26X2R1

      There can be a situation where the CC26X2R1 will end-up generating non-resolvable RPA even though the setting is resolvable RPA. This will lead to smartphone not being able to connect to CC26X2R1 and connections being locked out until the next valid RPA comes (15 mins by default).

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4407 - Stack generates unexpected RPA
                SYNCHRONIZED
                • Last Sync Date: