Gatt_WriteLongCharValue() calls with size 512 bytes fails when using TI Clang Compiler

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-1247
    • BLE Stack BLE5-3.2.4 RC6
    • Hide
      BLE Stack BLE5-3.3.1 RC5
      BLE Stack BLE5-3.3.1
      Show
      BLE Stack BLE5-3.3.1 RC5 BLE Stack BLE5-3.3.1
    • CC23XX

      SDK: SimpleLink Low Power F3 SDK 7.40

      Compiler: TI Clang

      Reproducibility: 100%

      Description: When using TI Clang, the Gatt_WriteLongCharValue() function fails when writing 512 bytes in a single call. Issue only occurs using TI clang compiler and is not present in IAR. Issue does not occur when writing 511 Bytes.

      Workaround: Reduce number of bytes written in a single Gatt_WriteLongCharValue() call below 512 or use IAR

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4371 - Gatt_WriteLongCharValue() calls wit...
                SYNCHRONIZED
                • Last Sync Date: