examples: Failure in lwIP example app on USXGMII modes

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Ethernet Switch Firmware
    • ETHFW-2541
    • ETHFW_09_01_00
    • ETHFW_10_01_00
    • j784s4-evm

      Enet lwIP example app fails when running MAC-to-MAC test with SERDES configured in USXGMII mode, either 5 or 10Gbps.

      The test waits forever to get SGMII link up.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4345 - examples: Failure in lwIP example a...
                SYNCHRONIZED
                • Last Sync Date: