[VHWA]: Error interrupts are not protected against out of order interrupts

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12671
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_09.01.00
    • j721e-evm

      Fixed issue. In scenarios where multiple error interrupts are generated by the VHWA modules, the frame completion interrupt may be generated/arrive before error interrupts. Before the current fix, driver assumed frame completion interrupt to always be the last interrupt. This can result in cause crash and/or loss of error ISR information. With the fix error ISRs are protected against overwriting and the trace would be available in the error interrupt counters.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4328 - [VHWA]: Error interrupts are not pr...
                SYNCHRONIZED
                • Last Sync Date: