[CSIRX]: Dual Pixel mode for YUV422 is not working

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-13294
    • PROCESSOR_SDK_09.00.00
    • Hide
      PROCESSOR_SDK_10.00.00
      PROCESSOR_SDK_09.02.00
      PROCESSOR_SDK_10.01.00
      PROCESSOR_SDK_09.01.00
      PROCESSOR_SDK_09.00.00
      PROCESSOR_SDK_09.02.01
      PROCESSOR_SDK_11.00.00
      Show
      PROCESSOR_SDK_10.00.00 PROCESSOR_SDK_09.02.00 PROCESSOR_SDK_10.01.00 PROCESSOR_SDK_09.01.00 PROCESSOR_SDK_09.00.00 PROCESSOR_SDK_09.02.01 PROCESSOR_SDK_11.00.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j721s2-evm j784s4-evm

      Description
      Dual pixel mode for YUV422 mode is not working. 

      Resolution Description
      Corrected dataSizeShift value for YUV422_8B in dual pixel mode.
      dataSizeShift represents container size after unpacking the pixel value
      This fields remains same for both single/dual pixel mode

      Root Cause
      Previously dataSizeShift value for dual pixel mode was 16 bits

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4311 - [CSIRX]: Dual Pixel mode for YUV422...
                SYNCHRONIZED
                • Last Sync Date: