MMCSD driver has unoptimized delay values

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-13453
    • PROCESSOR_SDK_09.00.00
    • PROCESSOR_SDK_10.01.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Description

      A lot of Osal_delay can be seen in MMCSD driver which impacts the eMMC boot time.
      These delays should be reduced/optimized in the driver

      Workaround
      NA

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4317 - MMCSD driver has unoptimized delay ...
                SYNCHRONIZED
                • Last Sync Date: