subset of tivxGraphPipeline.ReplicateImage2 test cases fail when run via ssh

XMLWordPrintable

    • Type: Bug
    • Resolution: Cannot Reproduce
    • Priority: Low
    • OpenVX Framework
    • TIOVX-1432
    • TIOVX_09.01.00
    • TIOVX_11.01.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j721s2-evm j784s4-evm
    • Not a valid scenario anymore

      Below test cases hit segmentation fault when run via ssh. The issue is not seen when run in UART terminal.

      tivxGraphPipeline.ReplicateImage2/3/random/sz=64x64/pipe_depth=6/buf=3/loop_count=50/measure_perf=OFF
      tivxGraphPipeline.ReplicateImage2/3/random/sz=64x64/pipe_depth=MAX/buf=3/loop_count=50/measure_perf=OFF
      tivxGraphPipeline.ReplicateImage2/3/random/sz=64x64/pipe_depth=1/buf=1/loop_count=50/measure_perf=OFF
      tivxGraphPipeline.ReplicateImage2/3/random/sz=64x64/pipe_depth=6/buf=2/loop_count=50/measure_perf=OFF

      Attaching the logs for the test case failure, dmesg log[ where it has captured from reboot ,vision_apps_init and the test case]

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4291 - subset of tivxGraphPipeline.Replica...
                SYNCHRONIZED
                • Last Sync Date: