ETH: MDIO errata workaround doesn't deliver requested MDCLK

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • MCAL
    • MCAL-16042
    • N/A
    • MCUSW_J7_09.00.00
    • MCUSW_J7_09.01.00
    • Hide
      am62x-evm
      j7200-evm
      j721e-evm
      j721s2-evm
      Show
      am62x-evm j7200-evm j721e-evm j721s2-evm

      MDCLK frequency generated with MDIO errata i2329 workaround implementation doesn't meet the frequency requested by user from driver configuration.

      The max frequency that the bit-banging based workaround implementation can deliver is around 700kHz.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4274 - ETH: MDIO errata workaround doesn't...
                SYNCHRONIZED
                • Last Sync Date: