Uploaded image for project: 'Embedded Software & Tools'
  1. Embedded Software & Tools
  2. EXT_EP-11511

LWIP: iperf UDP test failing for buffer length of 512

XMLWordPrintable

    • Icon: Bug Bug
    • Resolution: Unresolved
    • Icon: Medium Medium
    • Ethernet Switch Firmware
    • ETHFW-2476
    • ETHFW_08_02_00
    • ETHFW_10.x
    • Hide
      am654x-evm
      am654x-idk
      Show
      am654x-evm am654x-idk

      When running the lwip example test with either CPSW2 or ICSSG and to run a UDP performance test with iperf, there will be a lot of package loss when the iperf buffer length is set to 512.

            syncuser TI User
            syncuser TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated: