QKIT: tiarmclang 2.1.0.LTS QKIT has typo's for c17 and c++17 support

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-11466
    • ARMCLANG_2.1.0.LTS
    • Hide
      ARMCLANG_2.1.4.LTS*
      ARMCLANG_3.2.2.LTS*
      Show
      ARMCLANG_2.1.4.LTS* ARMCLANG_3.2.2.LTS*
    • default

      e2e customer asks:
      Does the TI ARM CLANG compiler qualification support using the c17  compiler option? I looked through the qualification documents and see reference to commonly used compiler options --std=c89,c99,c11 and the validation results show c11 tests. 

      The QKIT for tiarmclang 2.1.x.LTS needs to have ToolDefinition.pdf and validation_results.pdf reviewed/updated. 

      The 2.1.x.LTS release of the TI Arm Clang Compiler Tools do not support the -std=c++17 option.

      The default for C is -std=gnu17 and the default for C++ is -std=c++14.

      Table 6.2 in the QKIT ToolDefinition.pdf needs to be corrected:

      • -std=c++17 should not be listed
      • -std=c17 should be listed
      • -std=gnu17 should be listed

      QKIT validation_results.pdf has test row entries for c11 c+11 c{+}14 but none for c17.

      Explicit tests for -std=c17 support need to be identified and documented in the validation_results.pdf document.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4184 - QKIT: tiarmclang 2.1.0.LTS QKIT has...
                ERROR
                • Last Sync Date: