LFU: diagnostic #10098-D should not be emitted for lfu preserve variables

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-11693
    • Hide
      C2000_22.6.1.LTS
      C2000_21.6.0.LTS
      Show
      C2000_22.6.1.LTS C2000_21.6.0.LTS
    • Hide
      C2000_25.3.0.LTS*
      C2000_21.6.2.LTS*
      C2000_22.6.4.LTS*
      Show
      C2000_25.3.0.LTS* C2000_21.6.2.LTS* C2000_22.6.4.LTS*
    • default
    • Hide
      The alignment warning is not valid for an lfu preserve variable in an lfu build.
      This diagnostic can be ignored because an lfu preserve variable will be placed at same address as in the lfu reference executable.
      Use below option to suppress the warning:
        --diag_suppress,-pds=id Suppress diagnostic <id>
      Show
      The alignment warning is not valid for an lfu preserve variable in an lfu build. This diagnostic can be ignored because an lfu preserve variable will be placed at same address as in the lfu reference executable. Use below option to suppress the warning:   --diag_suppress,-pds=id Suppress diagnostic <id>

      LFU: Below diagnostic should not be emitted for lfu preserve variables (whether --lfu_default=preserve or preserve attribute):

      #10098-D specific address 0xa045 overrides alignment of 2 for .TI.boundVFCFlag"

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4226 - LFU: diagnostic #10098-D should not...
                SYNCHRONIZED
                • Last Sync Date: