Functions with constructor attribute are incorrectly discarded

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-11639
    • Hide
      C2000_22.6.0.LTS
      C6000_8.3.0
      MSP430_20.2.0.LTS
      C7000_2.1.0.LTS
      MSP430_21.6.0.LTS
      C2000_21.6.0.LTS
      PRU_2.3.0
      C7000_3.1.0.LTS
      ARM_20.2.0.LTS
      Show
      C2000_22.6.0.LTS C6000_8.3.0 MSP430_20.2.0.LTS C7000_2.1.0.LTS MSP430_21.6.0.LTS C2000_21.6.0.LTS PRU_2.3.0 C7000_3.1.0.LTS ARM_20.2.0.LTS
    • Hide
      MSP430_20.2.8.LTS*
      C7000_2.1.3.LTS*
      MSP430_21.6.2.LTS*
      C7000_3.1.1.LTS
      C2000_22.6.2.LTS*
      C6000_8.3.13
      ARM_20.2.8.LTS*
      C2000_NEXT*
      PRU_2.3.4*
      C2000_21.6.2.LTS*
      Show
      MSP430_20.2.8.LTS* C7000_2.1.3.LTS* MSP430_21.6.2.LTS* C7000_3.1.1.LTS C2000_22.6.2.LTS* C6000_8.3.13 ARM_20.2.8.LTS* C2000_NEXT* PRU_2.3.4* C2000_21.6.2.LTS*
    • default

      The TI compiler supports the GNU attribute extension "constructor." You can apply this attribute to a function to cause it to be executed before the start of the main function. The TI compiler allowed this attribute, but mistakenly discarded the function during linking if not otherwise referenced.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4212 - Functions with constructor attribut...
                ERROR
                • Last Sync Date: