Documentation: SDK 9.0 Release documentation broken from 5.2.6.2 to 5.2.11.9

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Urgent
    • PDK
    • PDK-13298
    • PROCESSOR_SDK_09.00.00
    • PROCESSOR_SDK_09.01.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Issue Description:
      Accessing the PDK documentation from section 5.2.6.2 all the way to 5.2.11.9 is broken

      https://software-dl.ti.com/jacinto7/esd/processor-sdk-rtos-jacinto7/09_00_00_02/exports/docs/pdk_jacinto_09_00_00_45/docs/userguide/jacinto/boot/boot_k3.html#compiling-sbl-for-gp-general-purpose-device

      Both Chrome and Firefox has the same issue.

      Rootcause:
      Current SBL documentation is corrupted since </div> is used without
      defining <div>

      Resolution:
      </div> should be used to close the <div> if defined previously
      Removed </div> to fix the SBL documentation

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4186 - Documentation: SDK 9.0 Release docu...
                SYNCHRONIZED
                • Last Sync Date: