CC2340R5 basic_ble_oad_offchip_peripheral Link Terminate when start OAD using bTool

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-848
    • BLE Stack BLE5-3.2.2 RC2
    • Hide
      BLE Stack BLE5-3.2.2
      BLE Stack BLE5-3.2.2 RC3
      Show
      BLE Stack BLE5-3.2.2 BLE Stack BLE5-3.2.2 RC3
    • CC23XX

      The basic_ble_oad_offchip (in peripheral role) executes a Link Terminate when the start OAD is sent via bTool.

      Test procedure:

      BTool version 1.44.01

      1) Flash:

      1. mcuboot_offchip from {SDK_INSTALL_DIR}

        \examples\rtos\LP_EM_CC2340R5\ble5stack\hexfiles.

      2. flash the OAD offchip application to bin address 0x6000

      2) Open Btool with CC26X2R1 as host_test Scan & create connection

      3) Pair (If RPA with Public ID):

      1. Mark  Bonding Enabled checkbox
      2. Mark Authentication (MITM) Enabled checkbox
      3. Enter Passkey (1-6)

      4) Load different OAD offchip application .bin and Mark "OAD To external Flash"

      5) Click start then you will get the OAD not successful in red in BTOOL

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4177 - CC2340R5 basic_ble_oad_offchip_peri...
                SYNCHRONIZED
                • Last Sync Date: