[OAD] CC23xx device does not indicate to Android/ iOS device to not cache GATT table

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-681
    • BLE Stack BLE5-3.2.1
    • Hide
      BLE Stack BLE5-3.2.2
      BLE Stack BLE5-3.2.2 RC1
      Show
      BLE Stack BLE5-3.2.2 BLE Stack BLE5-3.2.2 RC1
    • CC23XX

      In recent versions of Android and IOS, caching is used for the GATT tables. When using OAD with different GATT tables in On-chip application and persistent application, the problem arises that in the process of transfer between the On-chip application and persistent_app. In the cases where the table is changed, the smartphone needs to be indicated that the tables will change and therefore to not cache the GATT table for future use.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4172 - [OAD] CC23xx device does not indica...
                SYNCHRONIZED
                • Last Sync Date: