Basic BLE central device uses a peer's RP address after bonding

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-657
    • BLE Stack BLE5-3.2.1 RC8
    • Hide
      BLE Stack BLE5-3.2.2 RC4
      BLE Stack BLE5-3.2.2
      Show
      BLE Stack BLE5-3.2.2 RC4 BLE Stack BLE5-3.2.2
    • CC2340R5

      • Problem description:
        • after bonding with a peer device, the Basic BLE central device keeps using the peer's RP address instead of its BD address.
        • It will start using the BD address only after rescanning
        • Bonding should make the host refresh the address to the BD address.
      • Test-Bed:
        • 2 Basic BLE devices connected to each other
      • Application:
        • 2 Basic BLE devices connected to each other
        • both with Central+Peripheral roles
      • Problem reproducibility:
        • 100%.
      • Steps to reproduce the issue:
        • Create connection and bond between devices
        • Go to the work menu and look for the peer device
        • The RP address will appear for the peer instead of the BD address.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4171 - Basic BLE central device uses a pee...
                SYNCHRONIZED
                • Last Sync Date: