HCI_LE_ReadRfPathCompCmd and HCI_LE_WriteRFPathCompCmd not supported

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-640
    • BLE Stack BLE5-3.2.1 RC5
    • Hide
      BLE Stack BLE5-3.2.2
      BLE Stack BLE5-3.2.2 RC3
      Show
      BLE Stack BLE5-3.2.2 BLE Stack BLE5-3.2.2 RC3
    • CC23XX

      The following HCI commands are not supported by CC2340R5:

      1. HCI_LE_ReadRfPathCompCmd
      2. HCI_LE_WriteRfPathCompCmd

      When running these commands on CC2340R5, an Unknown HCI Command (0x01) status appears in the return message.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4169 - HCI_LE_ReadRfPathCompCmd and HCI_LE...
                SYNCHRONIZED
                • Last Sync Date: