-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-939
-
BLE Stack BLE5-3.2.2 RC10
-
-
CC2340R5
SDK: simplelink_lowpower_f3_sdk_7_20_xx_xx
Problem description:
When configuring basic_ble to operate in central+peripheral mode while supporting 4 connections (with CC2340R5 as central), the device fails to change PHY connection to Coded PHY when 4 devices (peripherals) are connected to CC2340R5.
DUT: CC2340R5
Test Devices: 4 x CC26X2R1 devices with Simple Peripheral (1 connection max) images flashed.
Scenario:
The CC2340R5 (multi role as central) connects to 4 simple peripheral cc26x2r1 devices.
When the CC2340R5 device attempts to change connection PHY to coded to one of the simple peripheral testers, this CC26X2R1 device disconnects from CC2340R5