Incorrect access of luma and chroma channel in luma only and chroma only mode causes corruption

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • PDK
    • PDK-12681
    • EXTSYNC-4144
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_11.02.00
    • j784s4-evm

      Luma and chroma channels are being accessed and assigned without checking if they are valid. This can corrupt memory in case this API vhwaM2mVissInitOutChPrmsForYuv420 is used for luma only or chroma only mode. This was fixed in 9.0 release by adding null pointer checks to luma and chroma channel params before being accessed.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4144 - Incorrect access of luma and chroma...
                SYNCHRONIZED
                • Last Sync Date: