[CSITX]: No clean exit when buffers are not enqueued

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      When CSITX is not enqueued with any buffer and graph with CSITX node is just verified and then later release, CSITX node does not exit properly and returns udma errors like below. 

       

      [MCU2_0]    236.457280 s: [UDMA]
      [MCU2_0]    236.457338 s: [Error] UDMA TX teardown failed!!
      [MCU2_0]    236.457381 s: [UDMA]
      [MCU2_0]    236.457405 s: [Error] UDMA TX force disable failed!!
      [MCU2_0]    236.457458 s: src/csitx_drv.c @ Line 1541:
      [MCU2_0]    236.457493 s: [ERROR]UDMA TX channel disable FAILED!!!
      [MCU2_0]    236.457544 s:  VX_ZONE_ERROR:[tivxCsitxDelete:1005]  CSITX: ERROR: FVID2 Csitx not stopped !!!

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4133 - [CSITX]: No clean exit when buffers...
                ERROR
                • Last Sync Date: