Display conformance tests giving wrong output for ADAS image (J721E, J721S2, J784S4)

XMLWordPrintable

    • Type: Bug
    • Resolution: Won't Fix
    • Priority: Low
    • OpenVX Framework
    • TIOVX-1344
    • 09.00.00
    • TIOVX_10.01.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      j722s-evm
      j742s2-evm
      J7-PRESI
      Show
      j721e-evm j721s2-evm j784s4-evm j722s-evm j742s2-evm J7-PRESI
    • Not planned to be fixed

      Display conformance test gives wrong output for UYVY and YUYV formats for ADAS image on (J721E, J721S2, J784S4).  This is due to test data being incorrect and is restricted to an issue with the test case

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4135 - Display conformance tests giving wr...
                ERROR
                • Last Sync Date: