-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-872
-
-
-
CC2340R5
basic_ble Application Bug-
In SimpleLink Low Power F3 SDK 7.20 release version with ticlang compiler basic_ble app when duplicate filter set to be enable in file "app_central.c", some addresses may be missing from the results list.
test description[with duplicate filter set to be enable]:
During IOP testing, with IOP device as peripheral. The following unexpected behavior occurred:
When scanning it was found that 10 separate scanning operations on average are required to find the address of the phone. Once an address is found, the device is able to connect successfully and Bluetooth LE operation continues as expected.
Workaround for this behavior is to disable duplicate filtering.
Reproducibility: 100%
Workaround: Disable duplicate filtering
SDK: CC23XX 7.20.00.09/ CC23XX 7.20.00.11
VERSION: Release
RTOS: FREERTOS
Compiler: TICLANG