UDMA TR event register failing on C66x core due to change in resource config

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-13228
    • PROCESSOR_SDK_09.00.00
    • PROCESSOR_SDK_09.00.00
    • j721e-evm

      Issue Description
      TIOVX application fails due to UDMA TR event register failure.

      root@j721e-evm:/opt/vision_apps# ./run_app_tidl_avp.sh
      APP: Init ... !!!
      MEM: Init ... !!!
      MEM: Initialized DMA HEAP (fd=5) !!!
      MEM: Init ... Done !!!
      IPC: Init ... !!!
      IPC: Init ... Done !!!
      REMOTE_SERVICE: Init ... !!!
      REMOTE_SERVICE: Init ... Done !!!
      70.229670 s: GTC Frequency = 200 MHz
      APP: Init ... Done !!!
      70.235358 s: VX_ZONE_INIT:Enabled
      70.235377 s: VX_ZONE_ERROR:Enabled
      70.235383 s: VX_ZONE_WARNING:Enabled
      70.236387 s: VX_ZONE_INIT:[tivxInitLocal:130] Initialization Done !!!
      70.238679 s: VX_ZONE_INIT:[tivxHostInitLocal:96] Initialization Done for HOST !!!
      Computing checksum at 0x0000FFFF8749DC80, size = 9628144
      Computing checksum at 0x0000FFFF86B31C80, size = 9628144
      Computing checksum at 0x0000FFFF8657A340, size = 5744432
      [C6x_1 ] 70.942626 s:
      [C6x_1 ] 70.942646 s:
      [C6x_1 ] 70.942661 s:
      [C6x_1 ] 70.942667 s:
      [C6x_1 ] 70.942674 s: UDMA : ERROR: TR event register failed!!

      Root Cause
      UDMA shared resources sharing policy was incorrectly updated for c66x cores,
      due to which vision_apps was not able to get enough number of VINTR's they required
      on Main Navss.

      Resolution
      Allocating minimum resources to Mcu Navss, all the remaining resources(UDMA_RM_SHARED_RES_CNT_REST) to
      Main Navss fixes the issue.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4118 - UDMA TR event register failing on C...
                SYNCHRONIZED
                • Last Sync Date: