SGMII: Wrong RGMII clock after changing SERDES refclk of 156.25MHz

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Ethernet Switch Firmware
    • ETHFW-2140
    • Hide
      ETHFW_08_06_00
      ETHFW_09_00_00
      Show
      ETHFW_08_06_00 ETHFW_09_00_00
    • ETHFW_09_02_00
    • j7200-evm

      RGMII 5/50/250MHz clock rate is affected when setting MAIN PLL3 HSDIV4 for a clock frequency of 156.25MHz required for USXGMII and XAUI functions of SERDES.

      Above prevents USXGMII (or XAUI) to work along with RGMII which is required by Enet LLD lwIP example.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4115 - SGMII: Wrong RGMII clock after chan...
                SYNCHRONIZED
                • Last Sync Date: