[I2C]: Observing reduced I2C frequency when configured for 400KHz

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-12901
    • EXTSYNC-4103
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_09.01.00
    • j721e-evm

      Issue Description
      When i2c clock is configured to output at 400KHz, the measured clock is not exactly 400kHz and is running at 380KHz. 

      Workaround
      NA

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4103 - [I2C]: Observing reduced I2C freque...
                SYNCHRONIZED
                • Last Sync Date: