[DSS-WB] Path does not support RGB888 format

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-13192
    • EXTSYNC-4110
    • PROCESSOR_SDK_08.04.00
    • PROCESSOR_SDK_09.01.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j721s2-evm j784s4-evm

      Issue Description
      As per the TRM, DSS WB writeback path supports RGB888 packed format, for both RGB and BGR format. But it looks like there is no CSL macro for these formats and so driver doesn't support this format.

      Workaround
      NA

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4110 - [DSS-WB] Path does not support RGB8...
                SYNCHRONIZED
                • Last Sync Date: