C7x context switch/restore does not happen correctly with SafeRTOS

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12253
    • PROCESSOR_SDK_08.05.00
    • PROCESSOR_SDK_09.01.00
    • Hide
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j721s2-evm j784s4-evm

      Issue Description
      C7x context switch/restore does not happen correctly with SafeRTOS
      This is because when an ISR context is entered while executing snprintf(), the C7X core goes into a bad state.

      Workaround
      snprintf() calls in IPC RTOS echo app has to be protected with Hwip_disable and Hwip_restore.
       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4095 - C7x context switch/restore does not...
                SYNCHRONIZED
                • Last Sync Date: