CSL: OSPI: HW_AUTO_POLL macros are misleading

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • PDK
    • PDK-12680
    • NA
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_09.00.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-hsevm
      j784s4-hsevm
      Show
      j721e-evm j7200-evm j721s2-hsevm j784s4-hsevm

      Issue Description:
      CSL_OSPI_WRITE_COMP_AUTO_POLLING_ENABLE will actually disable the auto polling and CSL_OSPI_WRITE_COMP_AUTO_POLLING_DISABLE will enable auto polling.

      Resolution Description
      Changed CSL_OSPI_WRITE_COMP_AUTO_POLLING_DISABLE/_ENABLE macro values such that, CSL_OSPI_WRITE_COMP_AUTO_POLLING_ENABLE will enable auto polling and CSL_OSPI_WRITE_COMP_AUTO_POLLING_DISABLE will disable auto polling.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4074 - CSL: OSPI: HW_AUTO_POLL macros are ...
                SYNCHRONIZED
                • Last Sync Date: