[Board]: PLL Init status is overwritten in Board_PLLInitMain() & Board_PLLInitMcu()

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-12888
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_09.00.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm

      Issue Description:
      In the API Board_PLLInitMain & Board_PLLInitMcu, the return status of Board_PLLInit API is getting overwritten. Due to this, it is not possible to know which PLL initialization failedĀ 

      Resolution Description:
      Updated Board_PLLInitMain() & Board_PLLInitMcu() functions to keep track of all the PLL config status and return it while exiting the function.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4088 - [Board]: PLL Init status is overwri...
                SYNCHRONIZED
                • Last Sync Date: