[FreeRTOS]: Variable overflow in LoadP_getCPULoad API

XMLWordPrintable

    • Type: Bug
    • Resolution: Cannot Reproduce
    • Priority: Medium
    • PDK
    • PDK-13065
    • EXTSYNC-4105
    • PROCESSOR_SDK_08.06.00
    • PROCESSOR_SDK_09.01.00
    • Hide
      j721e-evm
      j7200-evm
      j721s2-evm
      j784s4-evm
      Show
      j721e-evm j7200-evm j721s2-evm j784s4-evm
    • Issue cannot be reproduced even after trying customer suggestions. Feel free to re-open the issue once it is reproduced

      Issue Description
      LoadP_getCPULoad API seems to be returning incorrect CPU load once gLoadP_freertos totalTime variable goes over 32 bit. Then it reports incorrect CPU load. 

      Workaround
      NA

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4105 - [FreeRTOS]: Variable overflow in Lo...
                SYNCHRONIZED
                • Last Sync Date: