Spi_AsyncTransmit taking longer than expected

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • MCAL
    • MCAL-8514
    • MCUSW_J7_01.03.04
    • j721e-evm

      Multiple reports of the Spi_AsyncTransmit() function taking longer than expected.

      From DesaySV:

      Do you have any comments about why the “Spi_AsyncTransmit” code execution be slower when DDR throughput higher?

      After change the code to MSRAM from DDR, the efficiency only improved 30%, is it reasonable?

      From Reachauto:

      And the time consuming part is Spi startSeqAsync,It check all the hardware queue and consume any pending job if the hardware is free.

      As i test,when i use one HardWare,it costs 40us .I'd like to know whether its time can be reduced by any operation, or it can not be optimized?

      https://e2e.ti.com/support/processors-group/processors/f/processors-forum/1088080/tda4vm-the-spi-transmission-takes-too-long-used-qnx-with-pdk_jacinto_08_00_00_37

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-4059 - Spi_AsyncTransmit taking longer tha...
                ERROR
                • Last Sync Date: