CDD IPC communication with A72 for MCU1_0 needs to be added

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • MCAL
    • MCAL-10635
    • MCUSW_J7_03.00.00
    • MCUSW_J7_09.00.00
    • Hide
      j7200-evm
      j721e-evm
      Show
      j7200-evm j721e-evm

      Hello Team,

      Currently CDD IPC communication with A72 on MCU2_1 is enabled and expecting the same for MCU1_0 as well. Different tasks are required to run sciserver and CDD IPC communication with A72 on MCU1_0.

      Most of the customers are expecting CDD IPC communication with A72 on MCU1_0 .Can you please check the feasibility to do it in MCAL or in MCUSS demos ?

      Regards
      Tarun Mukesh

       

      Update:

      Enabled the same for J721E and J7200

      PR -> https://bitbucket.itg.ti.com/projects/PROCESSOR-SDK-VISION/repos/mcusw/browse?at=refs%2Fheads%2FCDD_IPC_MCAL_10635-PR

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-4055 - CDD IPC communication with A72 for ...
                ERROR
                • Last Sync Date: