ICU Example: Proper PIN information is not known (residual from PWM/EPWM Applications)

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • MCAL
    • MCAL-12657
    • MCUSW_J7_09.00.00
    • MCUSW_J7_09.01.00
    • Hide
      j7200-evm
      j721e-evm
      j721s2-evm
      j784s4-evm
      Show
      j7200-evm j721e-evm j721s2-evm j784s4-evm

      1. ICU_APP: SignalNotification for Double Edge Detection Reached in 1 sec: 0 
            ICU_APP: SignalNotification for Single Edge Detection Reached in 1 sec: 0 

      Value Count detection should be more than 0

       
      The Example PinMux needs to be updated for proper Pin config, and information should be mentioned in user guides. Proper EPMW/PWM instance should be used.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3998 - ICU Example: Proper PIN information...
                ERROR
                • Last Sync Date: