[CC13x4 / CC26x4] Connection timeouts observed during data streaming with PHY changes, and MTU modifications

XMLWordPrintable

    • Type: Bug
    • Resolution: Cannot Reproduce
    • Priority: Urgent
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4560
    • BLE Stack BLE5-2.2.8_PR RC2
    • BLE Stack BLE5-2.2.9
    • CC26X2R1
    • Issue not reproducer on SDK 7.40.00.71, Stability is passed for 48 H include all phys

      On the CC13x4 / CC26x4 Bluetooth LE examples connection timeouts are observed during very aggressive data streaming use-cases when repeatedly changing the PHY and the MTU size.

      SDK: 7.10

      Tests were executed on Data Stream application, which utilizes GATT Notifications.

      Test Sequence:
      1. Tester (CC2652R1) initiates connection, pair and bond
      2. Register for Data Stream Notifications
      3. Loop through:
      a. Discover Data Stream Service By UUID
      b. Discover Data Stream Profile Characteristics
      c. Stream Data (GATT Write)
      d. Receive Notifications (fragmented or not)
      e. Once in 5 minutes: change PHY, change MTU

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3927 - [CC13x4 / CC26x4] Connection timeou...
                SYNCHRONIZED
                • Last Sync Date: