LFU link causes INTERNAL ERROR: lnk2000 had an internal inconsistency and aborted

XMLWordPrintable

    • Type: Bug
    • Resolution: Duplicate
    • Priority: Medium

      Extract the attached zip to an empty directory. The command file top_level.txt has these options ...

      --lfu_default=preserve
      --lfu_reference_elf=PCMC_PSFB_F28003x_KAIST330_bl89_5.out
      

      Build it ...

      C:\examples>cl2000 -@top_level.txt
      ../../master/ELFLNK/collect.c:778:internal fatal error #10478: (.TI.bound:PMBusStack_commandTransactionMap)
      
      INTERNAL ERROR: lnk2000 had an internal inconsistency and aborted
      
      This is caused by a defect in the TI Linker.
      TI Customer Support may be able to suggest a workaround to avoid this.
      
      Upgrading to the newest version of the compiler may fix this problem.
      
      Contact TI in the E2E support forums at http://e2e.ti.com under
      "Development Tools", "TI C/C++ Compiler".  See the link titled
      "Submitting an issue".
      
      We need to see this ENTIRE error message and a complete, reproducible
      test case including ALL of the command-line options.
      Include all of the object files, libraries, and linker command files
      used to link the program.
      
      
      >> Compilation failure
      

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3860 - LFU link causes INTERNAL ERROR: lnk...
                SYNCHRONIZED
                • Last Sync Date: