-
Type:
Enhancement
-
Resolution: Implemented
-
Priority:
High
-
SimpleLink Lowpower SDK F3 BLE5 Stack
-
BLE_LOKI-470
-
BLE Stack BLE5-3.2.1
-
-
CC2340R5
In SDK 7.10, the feature has been tested configuring CC2340R5 as a peripheral and establishing 8 secure connections (using 8 CC2642R devices configured as central devices). The tests show:
- The CC2340R5 is able to establish and maintain the eight connections
- The CC2340R5 can maintain the eight connections on all the PHYs (1M, 2M,
Coded S2 and S8) - The CC2340R5 supports GATT operations (read and write) for the eight connections
- The CC2340R5 can pair and bond with the eight central devices
- No failures for 12 hours with connection interval of 800 ms, and for 6 hours with connection interval of 30 ms.