C2000: Compiler manual mistakenly states global and static variables go in the .econst section

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      The C28x compiler manual (SPRU514Y) in sub-chapter 7.1.1 Sections, states ...

      The .econst section contains ... the declaration and initialization of global and static variables

      Compile this example (for COFF ABI) to see this is incorrect ...

      /* In .ebss, with initialization entry in .cinit */
      int not_const_initialized = 10;
      
      /* In .econst */
      const int const_initialized = 20;
      

      For a variable to go in .econst, the const keyword must be used.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3833 - C2000: Compiler manual mistakenly s...
                SYNCHRONIZED
                • Last Sync Date: