Under some conditions, CREATE_SYNC or AOA_ENABLE are not sent by RTLS Manager

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4354
    • BLE Stack BLE5-2.2.8 RC7
    • BLE Stack BLE5-2.2.11
    • CC26X2R1

      Under some conditions when the scan_time is set to 15 seconds, the RTLS manager can fail to sent the CRAETE_SYNC command after a scan stops.

      When the scan_time is set to 5 seconds, the AOA_ENABLE command may not be sent.

      This may lead to connectionless AOA failing under certain conditions.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3830 - Under some conditions, CREATE_SYNC ...
                SYNCHRONIZED
                • Last Sync Date: