Delay on sending Connection Indication Request

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-4209
    • BLE Stack BLE5-2.2.4
    • Hide
      BLE Stack BLE5-2.2.8
      BLE Stack BLE5-2.2.8 RC3
      Show
      BLE Stack BLE5-2.2.8 BLE Stack BLE5-2.2.8 RC3

      During GAP_initiator scan, a connection indication can only be sent during the second advertisement that falls into the initiator scan which causes a small delay in the connection indication request being sent.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3825 - Delay on sending Connection Indicat...
                SYNCHRONIZED
                • Last Sync Date: