[Basic Example] Basic Broadcaster Doesn't Advertise

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink Lowpower SDK F3 BLE5 Stack
    • BLE_LOKI-639
    • BLE Stack BLE5-3.2.1 RC5
    • Hide
      BLE Stack BLE5-3.2.2
      BLE Stack BLE5-3.2.2 RC1
      Show
      BLE Stack BLE5-3.2.2 BLE Stack BLE5-3.2.2 RC1
    • CC2340R5

      Basic Broadcaster application, RPA and Public Address,  flashed on CC2340R5 does not advertise.

      Reproducibility: 100%

      SDK: simplelink_cc23xx_sdk_7_10_00_11

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3809 - [Basic Example] Basic Broadcaster D...
                SYNCHRONIZED
                • Last Sync Date: